Cable Tray - EZ Finish, 6H, 36W, 120L
CF150/900EZ
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Our Wire Mesh Tray creates a dedicated pathway for all low-voltage and data cables. It is constructed of precision-engineered, high-quality welded steel wire and is the result of decades of research gained from the installation of over 160,000 miles of tray across the globe. Our tray features our Safe-T-Edge design that involves "T" welding the lateral wires to the bottom edge of the top wires and carries a patent for optimized wire diameters for maximized working load.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Special Safe-T-Edge: protects installers from sharp ends while it prevents cables from fraying.
- Trays are field-modifiable to almost any configuration while providing maximum strength at minimum weight
- UL Classified to NEC requirements and follows NEMA-VE2 guidelines
- Patented design for optimized wire size. Patent Number 6,138,961
Specifications
General Info
| Product Type | Cable Tray | ||
| Material | Steel | ||
| Finish | Electrozinc | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Bottom Type | Wire Mesh | ||
| UPC Number | 800388547452 |
Dimensions
| Product Depth US | 6.0 in | ||
| Product Height US | 6.0 in | ||
| Product Length US | 10.0 FT | ||
| Product Width US | 36.0 in | ||
| Product Weight US | 42.311 lb | ||
| Tray Height | 6 in |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Brochure
Catalog
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTTR5261GRY | Pass and Seymour
PlugTail® Tamper Resistant Heavy-Duty Spec Grade Single Receptacles 15A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FAS P | Cablofil
Fas Profile supports trapeze-mounted trays, providing secure suspension with flexible installation using threaded rod hardware.

