Snap-On J-Hook to Wire Mesh Tray
The Snap-on J-hook mounts to wire mesh tray, supporting additional cable routing with fast, secure installation. This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The Snap-on J-hook mounts to wire mesh tray, supporting additional cable routing with fast, secure installation. This kit includes two EX BN 1/4" bolts/nuts and two CE 25 washers, allowing secure right-angle connections between smaller and larger trays for stable, reliable support.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Tool-Free Snap-On Installation: Hangs on the tray’s lowest side wire, rotates downward and snaps into place without special attachment hardware or tools.
- Preassembled for Faster Installation: Arrives ready to use out of the box, helping reduce onsite assembly time and installation labor.
- Broad Tray Compatibility: Fits all wire mesh cable tray depths and widths and is compatible with most trays featuring a standard 2-by-4-inch grid.
- Three J-Hook Sizes: Available in 3/4-inch, 1-5/16-inch and 2-inch hook sizes to accommodate different power and communications cable bundles. Each model is supplied in packages of 10.
- Integrated Cable Retainer: Includes a wire retainer designed for easier installation and use while helping keep cable bundles securely positioned beneath the tray. Not recommended for center-hung tray systems.
Specifications
General Info
| Product Type | Supports | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources (10)
Cutsheet
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HTB / HXB / BH75KIT | Cablofil
Bridges connect tray crossings, keeping cables organized and supported through horizontal transitions.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CDO | Cablofil
Center dropout enables smooth cable exits from tray, preventing bending stress during vertical or horizontal transitions.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UDO | Cablofil
Universal hang-on dropout routes cables cleanly while keeping them in tray, supporting smooth exits without tray modification.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SDO | Cablofil
Side-mount dropout creates smooth cable exits, protecting cables and enabling fast, hardware-free installation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FAS ROLLER | Cablofil
Cable guide rollers support smooth cable pulls, reducing friction and protecting cables during installation.
