Wire Mesh Snap-In Wall Hanger Support
This snap-in wall hanger secures 2" tray to supports, enabling fast, hardware-free installation. Wall supports provide secure, space-efficient mounting to walls or structures, ensuring strong, stable cable pathways while simplifying installation with compatible hardware and adaptable configurations.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
This snap-in wall hanger secures 2" tray to supports, enabling fast, hardware-free installation. Wall supports provide secure, space-efficient mounting to walls or structures, ensuring strong, stable cable pathways while simplifying installation with compatible hardware and adaptable configurations.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Snap-In Tray Attachment: Secures 2-inch-wide wire mesh cable tray to the support without separate tray clamps, helping simplify wall-mounted installations.
- Slotted Wall-Mounting Hole: A 7-by-17 mm mounting slot provides positioning flexibility to help installers align the support before securing it to the wall.
- Compact Support Profile: Measures approximately 1.75 inches deep by 1.75 inches high and 1.125 inches wide for space-efficient cable routing along walls and equipment.
- UL-Classified Options: Pregalvanized and painted carbon steel configurations are UL Classified for commercial and industrial cable management applications.
- Multiple Material and Finish Options: Available in pregalvanized or painted carbon steel and passivated 316 stainless steel to support different installation environments.
Specifications
General Info
| Product Type | Supports | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Resources (10)
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FAS L | Cablofil
Bracket mounts trays to walls with fast, secure installation and strong support for stable cable routing.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UC 35 | Cablofil
Telex rail standoff support designed to attached to Telex rail.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SWK | Cablofil
Joins cable tray sections securely, enabling fast installation and reliable connections with standard hardware.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C 50 | Cablofil
Wall mount attaches trays to surfaces, delivering secure support with quick, tool-free installation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Cablobend | Cablofil
Create bends and drops without cutting. Perfect for data centers.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SECKIT | Cablofil
Security wire mesh kit with tamper-resistant covers and modular insert for plenum-rated high-security installations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EXPANKIT | Cablofil
Enables tray expansion between sections, reducing stress while maintaining cable support and alignment.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
COTJ | Cablofil
Wire Mesh Cable Tray Divider clips that align dividers to minimize cable damage.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AB225 KIT | Cablofil
Secures smaller tray runs to larger tray runs at right angles.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CABLEXIT50 | Cablofil
Snap-in cable exit provides smooth entry and exit, protecting cables and enabling quick, hardware-free installation.

