Wire Mesh Universal Splice Bar
ED 275 / ED 1100
Cablofil
Series
A series reflects connected component products for individual purchase.
This universal splice bar is ideal for fast, secure splicing solutions for joining cable trays, simplifying installation while ensuring strength and saving time. Wire mesh tray splicing solutions securely join tray sections while enabling fast installation, strong connections, and flexible routing without complex hardware.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
This universal splice bar is ideal for fast, secure splicing solutions for joining cable trays, simplifying installation while ensuring strength and saving time. Wire mesh tray splicing solutions securely join tray sections while enabling fast installation, strong connections, and flexible routing without complex hardware.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- 43.31-Inch Splice Bar: Provides ample material for connecting straight tray sections and creating custom field-fabricated fittings.
- Cut-to-Fit Design: Can be trimmed with a bolt cutter to match the length and configuration required for each installation.
- Hand-Formable Construction: Bends by hand for use in tees, elbows and other custom wire mesh cable tray configurations.
- Multiple Finish Options: Available in electroplated zinc, black, white, custom-painted, high-resistance and 316 stainless steel finishes.
- UL-Classified Finish Options: Electroplated zinc and high-resistance versions are UL Classified for dependable cable pathway connections. Splice hardware is sold separately.
- Compatible accessories available separately.
Specifications
General Info
| Product Type | Splice | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources (11)
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FAS L | Cablofil
Bracket mounts trays to walls with fast, secure installation and strong support for stable cable routing.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UC 35 | Cablofil
Telex rail standoff support designed to attached to Telex rail.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SWK | Cablofil
Joins cable tray sections securely, enabling fast installation and reliable connections with standard hardware.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C 50 | Cablofil
Wall mount attaches trays to surfaces, delivering secure support with quick, tool-free installation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Cablobend | Cablofil
Create bends and drops without cutting. Perfect for data centers.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SECKIT | Cablofil
Security wire mesh kit with tamper-resistant covers and modular insert for plenum-rated high-security installations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EXPANKIT | Cablofil
Enables tray expansion between sections, reducing stress while maintaining cable support and alignment.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
COTJ | Cablofil
Wire Mesh Cable Tray Divider clips that align dividers to minimize cable damage.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AB225 KIT | Cablofil
Secures smaller tray runs to larger tray runs at right angles.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CABLEXIT50 | Cablofil
Snap-in cable exit provides smooth entry and exit, protecting cables and enabling quick, hardware-free installation.

