Omnibox® Black Double-Gang Rectangular Aluminum Carpet/Tile Flange
827TCAL-BKNA
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Two-gang, powder-coated aluminum combination carpet and tile flange, 6'' x 9'' (152.4mm x 228.6mm). Accepts Ortronics MAB6TJ TracJack and MAB3S2 Series II adapters and Wiremold CM Series Open System inserts, sold separately. NOTE: UL Listed for tile, terrazzo and carpet floors. Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Two-gang, powder-coated aluminum combination carpet and tile flange, 6'' x 9'' (152.4mm x 228.6mm).
- Accepts Ortronics MAB6TJ TracJack and MAB3S2 Series II adapters and Wiremold CM Series Open System inserts, sold separately.
- NOTE: UL Listed for tile, terrazzo and carpet floors. Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
Specifications
General Info
| Color | Black | ||
| Product Type | Flange | ||
| Material | Aluminum | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Omnibox Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed,NEC,BAA | ||
| UPC Number | 786564109525 |
Dimensions
| Product Height US | 0.75 in | ||
| Product Length US | 5.94 in | ||
| Product Width US | 9.045 in | ||
| Product Weight US | 1.09 lb |
Listing Agencies / 3rd Party Agencies
| cUL Listed | Yes | ||
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Capacity | 2 Gangs | ||
| Floor Type | Carpet, Tile |
Resources
Installation Instructions
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SPAKFU48 | Ortronics
TECHCHOICE FLUSH MOUNT ANGLED PATCH PANEL KIT UNLOADED
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SPA5EU24 | Ortronics
TECHCHOICE ANGLED PATCH PANEL CATEGORY 5E
