

WD 6INW 31/2IND 60INL STL BODY
WD06W350-60
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Straight Wallduct With Removable Cover Plates – Bodies include two coupling angles and assembly screws. Bodies are 5ft [1.3m] long and can be field cut to length. Surface flush covers are 30in [762mm] long. Two covers required per body. See page 10 for wire/cable fill capacity information.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Wallduct | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | cULus Listed Surface Metal Raceway Fittings: File E4376 Guide RJBT | ||
UPC Number | 786564141969 |
Dimensions
Product Depth US | 3.5 in | ||
Product Width US | 6.0 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E4376 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Instruction Sheet
CAD Drawings
Wallduct Body - WD10W350-60
dxf
Wallduct Cabinet Connector/Droupout - WD10W350-CC/DO
dxf
Wallduct Coupling Angle - WD350-CA
dxf
Wallduct External Elbow - WD10W350-EL
dxf
Wallduct Fittings Corner Partition - WD350-CP
dxf
Wallduct Fittings Horizontal Elbows - WD10W350-HL
dxf
Wallduct Fittings Right Hand Tunnel - WD10W350-RTUN
dxf
Wallduct Fittings Sweep Elbow - WD10W350-SES
dxf
Wallduct Fittings X-Unit - WD10W350-X
dxf
Wallduct Fittings X-Unit Crossover - WD10W350-XTUN
dxf
Wallduct Flanged Cabinet Connector - WD10W350-FCCS
dxf
Wallduct Internal Elbow - WD10W350-IL
dxf
Wallduct Left Hand Tunnel - WD10W350-LTUN
dxf
Wallduct Straight Partition - WD350-P60
dxf
Wallduct Surface & Flush Enclosures - WD10W350-ECS
dxf
Wallduct T-Unit - WD10W350-T
dxf
Wallduct T-Unit Straight Tunnel - WD10W350-TUN
dxf
View More
Brochure
BIM Models
Cabinet-Connectors Wallduct BIM Model
zip
Cover-Plate Wallduct BIM Model
zip
Drop-Out Wallduct BIM Model
zip
Duct Wallduct BIM Model
zip
Elbows Wallduct BIM Model
zip
Reducer Wallduct BIM Model
zip
Tee-Unit Wallduct BIM Model
zip
Transition Wallduct BIM Model
zip
Wallduct-Wiremold BIM Model
zip
X-Unit Wallduct BIM Model
zip
View More
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1