Power Pedestal 2-Gang Cover and Divider - Black
XPP2G30CD-BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
A durable outdoor surface mount power pedestal designed for high-amperage applications, supporting everything from equipment and food trucks to temporary events. Built with rugged construction and flexible configurations, it delivers reliable, secure power in demanding outdoor environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 15–60A Device Compatibility: Supports a wide range of high-amperage devices, delivering flexible, reliable power for demanding outdoor equipment and event applications.
- Variety of Finishes: Available in green, brown, silver and black to meet any outdoor aesthetic
- 2-Gang Power Configuration: Supports 2-gang device installations for delivering reliable outdoor power to equipment, events, and site needs.
- Outdoor-Rated Construction: Sheet metal form designed for durability in all weather conditions.
- Hinged Cover with Locking Tab: Cover closes automatically to meet while-in-use requirements for 15 and 20 amp devices and prevents unauthorized access.
- Versatile Outdoor Applications: Ideal for powering outdoor equipment, events and permanent installations where dependable power access is required.
- Certifications: UL Listed to NEMA 3R; UL Listed to Standard 1773; Meets while-in-use requirements
- Cover also includes locking mechanism to keep connections secure.
Specifications
General Info
| Color | Black | ||
| Product Type | Power Pedestal | ||
| Material | Steel | ||
| Application Sector | Commercial, Entertainment, Hospitality, Parks, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 3-Years from Day of Sale | ||
| UPC Number | 786776194838 |
Dimensions
| Product Height US | 30.0 in | ||
| Product Width US | 3.0 in | ||
| Product Weight US | 0.24 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E479489 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Maximum Amperage Supported | 60 A | ||
| Service Capacity | Dual | ||
| Enclosure Type | NEMA 3R | ||
| Is Pre-Wired | No | ||
| Number of Channels | 2 | ||
| Number of Gangs | 2 |
Resources
Installation Instructions
Catalog
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

