3-Foot Under-Carpet Data Channel
FX-XPU-3TB
Connectrac
Bazaarvoice SAP Hybris Integration Version 2.8.1
Data channels can be ganged alongside the main Express Under-Carpet Raceway Kit to provide additional data capacity. They include both a bottom Datatrac and a Top Cover. Each data channel typically holds up to 10 cables for the Express Under-Carpet Kit.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Data channels can be ganged alongside the main Express Under-Carpet Raceway Kit to provide additional data capacity. They include both a bottom Datatrac and a Top Cover. Each data channel typically holds up to 10 cables for the Express Under-Carpet Kit.
- Meets ADA compliance standards
- Additional channel to add more data
- Holds up to 10 cables
Specifications
General Info
| Product Type | Raceway | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Education, Healthcare | ||
| Product Family / Series / Group | Express Kit, Flex | ||
| Product Line | Connectrac | ||
| Country Of Origin | United States | ||
| Installation Location | Under Carpet | ||
| UPC Number | 810056053093 |
Dimensions
| Product Height US | 0.875 in | ||
| Product Length US | 36.125 in | ||
| Product Width US | 4.25 in | ||
| Product Weight US | 2.865 lb |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | No |
Technical Information
| Maximum Cables Supported | 8 | ||
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No |
Resources (6)
Cutsheet
Installation Instructions
Brochure
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
8CTC2BK | Wiremold
An 8-inch diameter black recessed poke thru surface style cover that is perfect for carpet and tile applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSW-250-BK | Wattstopper
LMSW-200 Series Wall Switches are programmable, low voltage devices for manual on/off, dimming, and scene control of one or more loads from one or more locations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMPS-104-W-ENG3 | Wattstopper
The LMPS-104 Digital Partition Switch enables quick manual coordination of lighting controls in flexible spaces with up to four movable walls.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CMK60 | Wiremold
Legrand - Wiremold CMK60 Wall Grommet Kit Hides Cords and Cables - Wall Mount Cable Pass Through, White
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RTI-KX4 | Wattstopper
4" LCD In- Wall Touchscreen Display Panel
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMBC-300-U | Wattstopper
The LMBC-300 Digital Network Bridge provides a segment network connection for a group of Digital Lighting Management (DLM) local network devices.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
IWPEUSBAC-WH | Wiremold
DIY kit extends power from any hard-to-reach outlet to a more convenient location with USB charging.
