The Express Under-Carpet Kit with 25-Foot Single-Circuit and Data Device seamlessly manages both power and data cables. Ideal for applications that need a grab-and-go power/data solution. Easily integrates into both retrofit and new construction applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The Express Under-Carpet Kit with 25-Foot Single-Circuit and Data Device seamlessly manages both power and data cables. Ideal for applications that need a grab-and-go power/data solution. Easily integrates into both retrofit and new construction applications.
- Seamlessly integrates into any layout with one prewired quad receptacle (single circuit) and supports up to four 8 keystone modules (data or AV)
- Contains everything needed for installation including prewired power, versatile data and low-profile transition ramps
- Meets ADA compliance standards
- Includes a standard 6-foot raceway with 3-foot extensions available for extra design flexibility (easy to install and can be cut in the field)
Specifications
General Info
| Product Type | Raceway | ||
| Material | Aluminum, MDF, Plastic, Steel | ||
| Application Sector | Commercial, Education, Healthcare | ||
| Product Family / Series / Group | Express Kit | ||
| Product Line | Connectrac | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Installation Location | Under Carpet | ||
| Number of Receptacles | 4 | ||
| UPC Number | 810056053062 |
Dimensions
| Product Height US | 7.75 in | ||
| Product Length US | 36.125 in | ||
| Product Width US | 9.0 in | ||
| Product Weight US | 34.66 lb |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | No |
Technical Information
| Amperage | 20 A | ||
| Maximum Cables Supported | 8 | ||
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | Yes | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Circuits | 1 | ||
| Number of Gangs | 2 | ||
| Number of Ports | 4 |
Resources (6)
Cutsheet
Installation Instructions
Brochure
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPU6KTR | Connectrac
6-Foot Express Under-Carpet Kit Tamper-Resistant
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3302WH | On-Q
1-Gang, 2-Port Oversized Wall Plate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACD3 | Pass and Seymour
Despard Toggle Switch Screw Terminal 3-Way
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AB2TJ-BK | Wiremold
Connect communication cabling at point-of-use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3560WH | On-Q
Snap & Go RJ45 Cat 6 T568 A/B Keystone Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3450OR | On-Q
RJ45 Cat 5e T568 A/B Keystone Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3460V0 | On-Q
Our Cat 6 EZ-RJ45 Connector makes it easy to quickly and efficiently terminate wires of any length.






