3-Foot Express Under-Carpet Extender
XPU3E
Connectrac
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 3-Foot Express Under-Carpet Extender is the ideal solution for extending power and connectivity across open floor spaces without the need for core drilling or raised flooring. Designed to work seamlessly with Express Under-Carpet Kits, this extender adds three feet of flexible, low-profile power distribution, making it perfect for offices and conference rooms.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The 3-Foot Express Under-Carpet Extender is the ideal solution for extending power and connectivity across open floor spaces without the need for core drilling or raised flooring. Designed to work seamlessly with Express Under-Carpet Kits, this extender adds three feet of flexible, low-profile power distribution, making it perfect for offices and conference rooms.
- Add on to reach your desired raceway length
- Hides seamlessly under carpet
- Meets ADA compliance standards
Specifications
General Info
| Product Type | Raceway | ||
| Material | Aluminum, MDF | ||
| Application Sector | Commercial, Education, Healthcare | ||
| Product Family / Series / Group | Express Kit | ||
| Product Line | Connectrac | ||
| Country Of Origin | United States | ||
| Installation Location | Under Carpet | ||
| UPC Number | 810056053079 |
Dimensions
| Product Height US | 2.125 in | ||
| Product Length US | 36.125 in | ||
| Product Width US | 7.625 in | ||
| Product Weight US | 12.35 lb |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | No |
Technical Information
| Maximum Cables Supported | 8 | ||
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No |
Resources (6)
Cutsheet
Installation Instructions
Brochure
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AB2TJ | Wiremold
Connect communication cabling at point-of-use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP15DB-07 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP60DB-07 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP20DB-06 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple
