Single-Circuit Furniture Feed - Dark Gray
FF1C-DG
Connectrac
Bazaarvoice SAP Hybris Integration Version 2.8.1
Hardwire device that can be used in a place of a receptacle device for hardwiring to furniture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Dark Gray | ||
| Product Type | Device Box, Fitting | ||
| Material | Plastic, Steel | ||
| Application Sector | Commercial, Education, Healthcare | ||
| Product Family / Series / Group | Express Kit, Flex | ||
| Product Line | Connectrac | ||
| Country Of Origin | Taiwan, Province Of China | ||
| UPC Number | 810056052881 |
Dimensions
| Product Height US | 3.4 in | ||
| Product Length US | 5.1 in | ||
| Product Width US | 4.0 in | ||
| Product Weight US | 1.865 lb | ||
| Knockout Size | 1/2 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E514566 | ||
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Indoor/Outdoor | Indoor |
Resources (6)
Cutsheet
Installation Instructions
Brochure
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LSDC16BKV | Pass and Seymour
LS Series Fan Speed Control/Dimmer
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LLRKBKV | Pass and Seymour
LS Series Replacement Knob
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TSD2KIT | Pass and Seymour
Color Change Kit for Toggle Slide Dimmer
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3473WH10 | On-Q
Quick Connect RJ25 (6P6C) Telephone Keystone Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP15DB-07 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP60DB-07 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP20DB-06 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple
