Silver 90-Degree Express On-Floor Corner
XPO90-SV
Connectrac
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 90-Degree Express On-Floor Corner connects Datatracs at a 90-degree angle for design flexibility around corners. The corner sits next to a Powertrac, either on the inside or outside. This accessory eliminates the need for complex on-site modifications for a clean, professional look.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The 90-Degree Express On-Floor Corner connects Datatracs at a 90-degree angle for design flexibility around corners. The corner sits next to a Powertrac, either on the inside or outside. This accessory eliminates the need for complex on-site modifications for a clean, professional look.
- Connects Datatracs at a 90 degree angle
- Sits next to Powertrac
- Meets ADA compliance standards
Specifications
General Info
| Color | Silver | ||
| Product Type | Fitting | ||
| Material | Aluminum, Steel | ||
| Application Sector | Commercial, Education, Healthcare | ||
| Product Family / Series / Group | Express Kit | ||
| Product Line | Connectrac | ||
| Country Of Origin | United States | ||
| Installation Location | On Floor | ||
| UPC Number | 810056052874 |
Dimensions
| Product Height US | 1.625 in | ||
| Product Length US | 12.125 in | ||
| Product Width US | 7.25 in | ||
| Product Weight US | 1.778 lb |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | No |
Technical Information
| Maximum Cables Supported | 8 | ||
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No |
Resources (6)
Cutsheet
Installation Instructions
Brochure
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VWMFDLL-36F-42S | Ortronics
VWM Front Door Lever Lock Kit, 36 in Split Door
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPU3E | Connectrac
3-Foot Express Under-Carpet Extender
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AB2TJ | Wiremold
Connect communication cabling at point-of-use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP15DB-07 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP60DB-07 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP20DB-06 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple
