3-Foot Express On-Floor Extender
XPO3E-SV
Connectrac
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 3-Foot Express On-Floor Extender is the ideal solution for extending power and connectivity across open floor spaces without the need for core drilling or raised flooring. Designed to work seamlessly with Express On-Floor Kits, this extender adds three feet of flexible, low-profile power distribution, making it perfect for offices and conferences rooms.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The 3-Foot Express On-Floor Extender is the ideal solution for extending power and connectivity across open floor spaces without the need for core drilling or raised flooring. Designed to work seamlessly with Express On-Floor Kits, this extender adds three feet of flexible, low-profile power distribution, making it perfect for offices and conferences rooms.
- Add on to reach your desired raceway length
- Able to be installed on top of any flooring surface
- Meets ADA compliance standards
Specifications
General Info
| Color | Silver | ||
| Product Type | Raceway | ||
| Material | Aluminum, Steel | ||
| Application Sector | Commercial, Education, Healthcare | ||
| Product Family / Series / Group | Express Kit | ||
| Product Line | Connectrac | ||
| Country Of Origin | United States | ||
| Installation Location | On Floor | ||
| UPC Number | 810056052867 |
Dimensions
| Product Height US | 0.875 in | ||
| Product Length US | 36.0 in | ||
| Product Width US | 7.125 in | ||
| Product Weight US | 4.305 lb |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | No |
Technical Information
| Maximum Cables Supported | 8 | ||
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No |
Resources (6)
Cutsheet
Installation Instructions
Brochure
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TSD2KITGRY | Pass and Seymour
Color Change Kit for Toggle Slide Dimmer
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TSD2KITRED | Pass and Seymour
Color Change Kit for Toggle Slide Dimmer
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VWMPDU | Ortronics
PDU Mounting Bracket for Vertical Wall-Mount Cabinet
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP15DB-07 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP60DB-07 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP20DB-06 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple
