6-Foot Under-Carpet Data Channel
FX-XPU-6TB
Connectrac
Bazaarvoice SAP Hybris Integration Version 2.8.1
Data channels can be ganged alongside the main Express Under-Carpet Raceway Kit to provide additional data capacity. They include both a bottom Datatrac and a Top Cover. Each data channel typically holds up to 10 cables for the Express Under-Carpet Kit.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Data channels can be ganged alongside the main Express Under-Carpet Raceway Kit to provide additional data capacity. They include both a bottom Datatrac and a Top Cover. Each data channel typically holds up to 10 cables for the Express Under-Carpet Kit.
- Meets ADA compliance standards
- Additional channel to add more data
- Holds up to 10 cables
Specifications
General Info
| Product Type | Raceway | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Education, Healthcare | ||
| Product Family / Series / Group | Express Kit, Flex | ||
| Product Line | Connectrac | ||
| Country Of Origin | United States | ||
| Installation Location | Under Carpet | ||
| UPC Number | 810056053109 |
Dimensions
| Product Height US | 0.875 in | ||
| Product Length US | 72.0 in | ||
| Product Width US | 4.25 in | ||
| Product Weight US | 5.73 lb |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | No |
Technical Information
| Maximum Cables Supported | 8 | ||
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No |
Resources (6)
Cutsheet
Installation Instructions
Brochure
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C30 | Wiremold
Wiremold 48-Inch Flat Screen TV Cord Cover Kit- Wall Mount TV Cable Concealer, C30
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDFP-MPA72LA | Ortronics
Infinium HDFP Adapter Panels
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7803MD | Pass and Seymour
AC Manual Motor Controller, suitable as Motor Disconnect - 10KA @ 600VAC, 30A max. Class J Fuse.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CMK60 | Wiremold
Legrand - Wiremold CMK60 Wall Grommet Kit Hides Cords and Cables - Wall Mount Cable Pass Through, White
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RTI-KX4 | Wattstopper
4" LCD In- Wall Touchscreen Display Panel
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMBC-300-U | Wattstopper
The LMBC-300 Digital Network Bridge provides a segment network connection for a group of Digital Lighting Management (DLM) local network devices.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
IWPEUSBAC-WH | Wiremold
DIY kit extends power from any hard-to-reach outlet to a more convenient location with USB charging.
