Single-Channel Base Trim - Dark Gray
FX-XP-TR1-DG
Connectrac
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Single-Channel Base Trim covers the hole in the wall and is placed at the entrance of the raceway.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Dark Gray | ||
| Product Type | Fitting | ||
| Material | Plastic | ||
| Application Sector | Commercial, Education, Healthcare | ||
| Product Family / Series / Group | Express Kit, Flex | ||
| Product Line | Connectrac | ||
| Country Of Origin | China | ||
| UPC Number | 810056053178 |
Dimensions
| Product Height US | 1.9 in | ||
| Product Length US | 6.0 in | ||
| Product Width US | 1.0 in | ||
| Product Weight US | 0.06 lb |
Additional Information
| Energy Savings | No |
Technical Information
| Indoor/Outdoor | Indoor |
Resources (6)
Cutsheet
Installation Instructions
Brochure
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TSD2KITBK | Pass and Seymour
Color Change Kit for Toggle Slide Dimmer
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SRVMD704DD-B | Ortronics
The SRVM, 7'H x 4''W, Double-Sided (Door and Latch) delivers simplicity, rugged design, versatile support, and PDU mounting.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACD3 | Pass and Seymour
Despard Toggle Switch Screw Terminal 3-Way
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AB2TJ-BK | Wiremold
Connect communication cabling at point-of-use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3560WH | On-Q
Snap & Go RJ45 Cat 6 T568 A/B Keystone Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3450OR | On-Q
RJ45 Cat 5e T568 A/B Keystone Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3460V0 | On-Q
Our Cat 6 EZ-RJ45 Connector makes it easy to quickly and efficiently terminate wires of any length.
