



Discontinued - Evolution 6ATCFF Series Recessed Furniture Feed Assembly with Surface Style Cover
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by 6ATCFFSB
For carpet, tile, wood and laminate concrete floor coverings. For use in 6'' (152mm) diameter opening. Devices are recessed 3 1/4'' (83mm) below floor surface. Die-cast aluminum cover assembly provides one (1) 3/4'' trade size screw plug opening and one (1) concentric 2''-1 1/4'' trade size screw plug opening and is available in the following powder coated finishes: (BK) black, (GY) gray, (NK) nickel, (BS) brass, and (BZ) bronze. INCLUDED: For Side Compartments: No Device Plates are provided. For Center Compartment: No Device Plates are provided. For Bottom Feed Compartment: One (1) 5PTHA 1/2-Gang Pass-Through Housing Assembly, One (1) 5FFHA 1 1/2-Gang Pass-Through Housing Assembly, One (1) 575CHA 1/2-Gang 3/4'' Conduit Housing Assembly (also includes junction box attached to the 3/4'' conduit). NOTE: UL Fire Classified for up to 2-hour rated floors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The Evolution Series poke-thru design includes all metal die-cast aluminium cover assemblies, with two unique spring-loaded slide egress doors
- Available in surface style and flush style in standard finishes of brass, gray, black, nickel, bronze, and aluminium offering a wider range of aesthetic options
- Added furniture feed capacity. ATCFF Series Poke-Thru Device offers the largest dual service furniture feed capability on the market.
- Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
- All Evolution Series Poke-Thru Devices like every Wiremold/Legrand Poke-Thru Device meets and exceeds UL scrub water exclusion requirements for tile, carpet, and wood covered floors.
- Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
- Suitable for use in air handling spaces, in accordance with Sec 300-22(C) of the National Electrical Code.
- Quick and easy installation without the need for additional fasteners or a second installer.
- UL Listed and UL Fire Classified to U.S. and Canadian safety standards. UL Fire rated for up to 2-hour rated floors maintains the fire classification of the floor.
- This product meets the material restrictions of RoHS
Specifications
Color | Brass | ||
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Replaced by Part Number | 6ATCFFSB | ||
Construction | Assembled | ||
Features | Recessed | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY. Meets Article 300.21 & 300.22(C) & 314 of NEC. | ||
Cover Style | Furniture Feed, Surface | ||
UPC Number | 786564060253 |
Product Weight US | 10.47 lb | ||
Core Hole Size | 6 in | ||
Knockout Size | 3/4 in |
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Service Capacity | Dual | ||
Fire Rating | 2 hr | ||
Floor Type | Carpet, Concrete, Polished Concrete, Terrazzo, Tile, Wood | ||
Number of Outlets | 4 |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1