Discontinued - Desktop Power Center Slim 3 Outlet 2 USB White/Gray
WSPC320WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by WSPC320CWH
Add power and charging wherever it's needed. Desktop Power Centers offer sleek and easy-to-install solutions that mount directly on surfaces and minimize cord clutter. Perfect for desks, tabletops and workstations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Multiple options: Two versions with reliable power and charging - 3 tamper- resistant power outlets + 2 USB charging ports (3.1A) - 2 tamper-resistant power outlets + 2 USB charging ports (3.1A)
- Intelligent and energy efficient: Smart charging capability that recognizes devices and when to shut off during peak loads
- Easy connections to power sources: 6’ cord reaches walls and floors
- Simple and flexible installation: Mounting kits with options for both horizontal and vertical applications
- Less clutter, more functionality: A sleek, slim design fits unobtrusively on work surfaces
- Seamlessly blends into your space: Two color choices that work with any environment
Specifications
General Info
| Color | White | ||
| Type | Desktop Power Center | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Replaced by Part Number | WSPC320CWH | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL962A | ||
| UPC Number | 786776188967 |
Dimensions
| Product Height US | 2.25 in | ||
| Product Length US | 6.0 in | ||
| Product Width US | 2.25 in | ||
| Product Weight US | 1.952 lb |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes | ||
| ETL ListingNumber | 103010043BOX-001 |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Mounting Type | On Surface | ||
| Number of Outlets | 2 |
Resources
Installation Instructions
CAD Drawings
Brochure
Sell Sheet
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS20AC2 | Pass and Seymour
Industrial Extra Heavy-Duty Specification Grade Switch


