AL241S-HB Lab Bench Work Surface Portal
AL241S-HB
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Aluminum housing and base 9 1/4'' x 4 1/2'' x 2 1/2'' (235mm x 114mm x 64mm) are provided with four (4) 1'' trade size knockouts in base for hardwiring unit and two dividers which allow units to be divided on either the ''X'' or ''Y'' axis/plane. Accommodates a variety of power (NEMA or decorator), and supports Ortronics and Wiremold Open Systems connectivity. Portals are field configurable by ordering the corresponding faceplates.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Aluminum housing and base 9 1/4'' x 4 1/2'' x 2 1/2'' provided with four concentric 1/2 in & 3/4 in trade size knockouts in base for hardwiring unit and two dividers which allow units to be divided on either the ''X'' or ''Y'' axis/plane.
- Sleek Anodized Aluminum Finish - Provides modern, aesthetically pleasing look that blends well with modern laboratory furniture and matches the anodized aluminum finish of horizontal raceways that may be used in other areas of the lab.
- Datacom Connectivity Options - Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.
- Variety of Faceplate Configurations Available - Flexibility to configure service fittings to meet workstation requirements now and in the future, reducing overall life cycle costs.
- This product meets the material restrictions of RoHS.
- Accommodates a variety of power (NEMA or decorator), and supports Ortronics and Wiremold Open Systems connectivity. Portals are field configurable by ordering the corresponding faceplates.
Specifications
General Info
| Color | Aluminum | ||
| Product Type | Table Box | ||
| Material | Aluminum | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | AL2400 Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed: File E2961 Guide QCIT, RoHS Conformant | ||
| UPC Number | 786564066545 |
Dimensions
| Product Depth US | 2.5 in | ||
| Product Length US | 9.25 in | ||
| Product Width US | 4.5 in | ||
| Product Weight US | 2.58 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Catalog
Sell Sheet
Customer CAD PDF
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CRCD123N35S15 | Pass and Seymour
1000 Series Cable Reel with Single Outlet, 15A, 12 AWG, 35 ft


