adorne® 15A 2-Gang Pop-Out Triplex Outlet Kit, White
ARPTR1522GW2
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
The cleverest way to add power and style, the Pop-Out Outlet extends to offer 3-plug access, then uniquely disappears back into the wall with a simple push when not in use. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The cleverest way to add power and style, the Pop-Out Outlet extends to offer 3-plug access, then uniquely disappears back into the wall with a simple push when not in use. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Perfect anywhere you'd like to hide outlets when not in use, for added style and safety.
- Provides additional power with 3-plug access when extended from wall.
- Disappears back into the wall with a simple push when not needed.
- Installs easily in as little as 15 minutes.
- Comes with a special frame for mounting and requires a deep electrical outlet (22.5 cubic inches). No new wires required for typical installation.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
| Color | White | ||
| Product Type | Receptacle | ||
| Finish | Matte | ||
| Application Sector | Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Pop-Out | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 3 | ||
| Outlet Type | Pop-Out, Tamper-Resistant | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007432473 |
Dimensions
| Product Depth US | 2.6 in | ||
| Product Height US | 4.7 in | ||
| Product Width US | 4.8 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back Only | ||
| Number of Phases | 1 | ||
| Wire Connection Type | Internal Pressure Plates | ||
| Indoor/Outdoor | Indoor | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 125.0 V |
Resources (5)
Installation Instructions
Brochure
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152M4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWC1G2SN4 | adorne Collection
Think ““distinguished, but knows how to have fun." Match to existing hardware, or use for contrast.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GMG4 | adorne Collection
Pair with devices in the same Magnesium finish for a stunning monochromatic statement.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2MG6 | adorne Collection
Pair with devices in the same Magnesium finish for a stunning monochromatic statement.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EQ01U-KHL-M | Ortronics
Magnesium HD Enclosure
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWM2GMS4 | adorne Collection
Stainless surface with satin nickel frame, for a trendy industrial touch that’s also sophisticated.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-CLM-PIR-DD-ZB | Wattstopper
The SensiLUM wireless integrated sensor family enables real-time occupancy detection, daylighting harvesting, and individual or group control of luminaires
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VWMSD-8RU-42-B | Ortronics
8RU VERTICAL WALL-MOUNT CABINET, SPLIT DOOR
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACD203 | Pass and Seymour
Despard Toggle Switch Screw Terminal 3-Way 20A
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
837B | Wiremold
Three gang brass combination carpet and tile flange, for OmniBox® and Modulink™ Series floor boxes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
828GFITC | Wiremold
Brass GFI cover plate, for OmniBox® and Modulink™ Series floor boxes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMDR-VEN | Wattstopper
The Wattstopper DLM Demand Response cloud-based platform (LMDR-VEN) facilitates secure communication via Wattstopper RACCESS modem between utility and customer sites with the OpenADR 2.0b protocol for demand response applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACD201 | Pass and Seymour
Despard Toggle Switch Screw Terminal 20A
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3560LA | On-Q
Snap & Go RJ45 Cat 6 T568 A/B Keystone Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
347 | Pass and Seymour
Despard Mounting Strap
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
61 | Pass and Seymour
Medium Base Lampholder
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
26TE16W | On-Q
3 Phone Line (6P6C) Decorator Strap





