adorne® 15A 2-Gang Pop-Out Triplex Outlet Kit, Magnesium
ARPTR1522GM2
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
The cleverest way to add power and style, the Pop-Out Outlet extends to offer 3-plug access, then uniquely disappears back into the wall with a simple push when not in use. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The cleverest way to add power and style, the Pop-Out Outlet extends to offer 3-plug access, then uniquely disappears back into the wall with a simple push when not in use. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Perfect anywhere you'd like to hide outlets when not in use, for added style and safety.
- Provides additional power with 3-plug access when extended from wall.
- Disappears back into the wall with a simple push when not needed.
- Installs easily in as little as 15 minutes.
- Comes with a special frame for mounting and requires a deep electrical outlet (22.5 cubic inches). No new wires required for typical installation.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
| Color | Magnesium | ||
| Product Type | Receptacle | ||
| Finish | Frosted | ||
| Application Sector | Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Pop-Out | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 3 | ||
| Outlet Type | Pop-Out, Tamper-Resistant | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007432497 |
Dimensions
| Product Depth US | 2.6 in | ||
| Product Height US | 4.7 in | ||
| Product Width US | 4.8 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back Only | ||
| Number of Phases | 1 | ||
| Wire Connection Type | Internal Pressure Plates | ||
| Indoor/Outdoor | Indoor | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 125.0 V |
Resources (5)
Installation Instructions
Brochure
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152M4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GGR4 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2GR6 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM2083142DAB12-B | Ortronics
Mighty Mo 20 Dual Adjustable Base 4-post racks
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWM1G3MS4 | adorne Collection
Stainless surface with satin nickel frame, for a trendy industrial touch that’s also sophisticated.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPO6K-SV | Connectrac
6-Foot Express On-Floor Kit
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FX-XP-TR1-DG | Connectrac
Single-Channel Base Trim
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TSD2KITBK | Pass and Seymour
Color Change Kit for Toggle Slide Dimmer
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SRVMD704DD-B | Ortronics
The SRVM, 7'H x 4''W, Double-Sided (Door and Latch) delivers simplicity, rugged design, versatile support, and PDU mounting.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACD3 | Pass and Seymour
Despard Toggle Switch Screw Terminal 3-Way
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AB2TJ-BK | Wiremold
Connect communication cabling at point-of-use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3560WH | On-Q
Snap & Go RJ45 Cat 6 T568 A/B Keystone Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3450OR | On-Q
RJ45 Cat 5e T568 A/B Keystone Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3460V0 | On-Q
Our Cat 6 EZ-RJ45 Connector makes it easy to quickly and efficiently terminate wires of any length.




