adorne® Wireless Remote Smart Fan Controller with Netatmo, White
WNAF23W1
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
The wireless remote smart fan controller allows you to wirelessly control a primary smart fan controller from a new location. The wireless remote is battery-powered and communicates wirelessly back to an installed primary fan controller. The remote must first be paired with a Smart Gateway with Netatmo and then associated, through the Legrand Home + Control app, with an already installed primary smart fan controller. This is ideal for locations where you want additional 3-way or multi-location control but do not have existing wiring. The battery in each remote can last upwards of 8 years without needing to be replaced. Each battery-operated wireless remote includes adhesive mounting strips and can either mount standalone on a wall, looking like a standard switch with wallplate or be mounted next to existing devices from the radiant(R) collection. Made exclusively for use with wall plates from the adorne(R) collection.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Smart Gateway with Netatmo and Primary Smart Fan Controller (WNAF or WNRF) REQUIRED
- Eliminate Traveler Wires: Wireless remotes are battery-powered and communicate wirelessly back to a primary fan speed controller – eliminating the need to run separate traveler wires in new construction for multi-location control.
- 3-Way Control for Fans: Designed to be used in a 3-way or multi-location control environment when paired with a primary Smart Lighting with Netatmo Fan Controller
- Reliable Performance: Features ultra-reliable performance through a robust and dedicated mesh network created by each primary Netatmo device
- Multiple Collections and Color Options: Choose from either the adorne® or radiant® collection to fit a home's unique needs.
- Wall Plates Separate: Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes.
- Color Change Kits: Magnesium and Graphite colors are available with separate adorne smart fan speed control color change kits.
Specifications
General Info
| Color | White | ||
| Material | Polycarbonate | ||
| Finish | Gloss | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Battery-Operated, Fan Control, Remote, Smart Lighting, With Netatmo | ||
| Number of Switches | 1 | ||
| Switch Type | sofTap | ||
| Warranty Type | 2-Year Limited Warranty | ||
| UPC Number | 785007501544 | ||
| Works With | Amazon Alexa, Apple Home, Google Home |
Dimensions
| Product Depth US | 0.79 in | ||
| Product Height US | 4.88 in | ||
| Product Width US | 1.75 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Battery Powered | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Surface Mount, Wall Box |
Resources
Installation Instructions
Instruction Sheet
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF5G | adorne Collection
5-Gang adorne Registered Sub Frame
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF3G | adorne Collection
5-Gang adorne Registered Sub Frame
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC2PFW1 | adorne Collection
Keystone frame for adding A/V connections in an adorne Wall Plate.














