adorne® Wired Remote Smart Fan Controller with Netatmo, White
WNAF24W1
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
The wired remote smart fan controller allows you to hardwire remote control of a primary smart fan controller. The remote is line voltage powered and communicates wirelessly back to an installed primary smart fan controller. The remote must first be paired with a Smart Gateway with Netatmo and then associated, through the Legrand Home + Control app, with another already installed primary smart fan controller. Perfect for adding another location to control a fan without a traveler wire required. This is ideal for locations where you are converting existing 3-way or multi-location fan control to become part of your smart home. In new construction it allows for faster installation with the removal of the traveler wire requirement as each wired remote communicates wirelessly back to the primary device, saving on installation time and cost.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Smart Gateway with Netatmo and Primary Smart Fan Controller (WNAF or WNRF) REQUIRED
- Eliminate Traveler Wires: Wireless remotes are battery-powered and communicate wirelessly back to a primary fan speed controller – eliminating the need to run separate traveler wires in new construction for multi-location control.
- 3-Way Control for Fans: Designed to be used in a 3-way or multi-location control environment when paired with a primary Smart Lighting with Netatmo Fan Controller
- Reliable Performance: Features ultra-reliable performance through a robust and dedicated mesh network created by each primary Netatmo device
- Multiple Collections and Color Options: Choose from either the adorne® or radiant® collection to fit a home's unique needs.
- Wall Plates Separate: Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes.
- Color Change Kits: Magnesium and Graphite colors are available with separate adorne smart fan speed control color change kits.
Specifications
General Info
| Color | White | ||
| Material | Polycarbonate | ||
| Finish | Gloss | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Fan Control, Remote, Smart Lighting, With Netatmo | ||
| Number of Switches | 1 | ||
| Switch Type | sofTap | ||
| Warranty Type | 2-Year Limited Warranty | ||
| UPC Number | 785007501551 | ||
| Works With | Amazon Alexa, Apple Home, Google Home |
Dimensions
| Product Depth US | 1.3 in | ||
| Product Height US | 2.656 in | ||
| Product Width US | 1.75 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Surface Mount, Wall Box | ||
| Voltage | 120 VAC |
Resources
Instruction Sheet
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF6G | adorne Collection
5-Gang adorne Registered Sub Frame
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF4G | adorne Collection
5-Gang adorne Registered Sub Frame
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF3G | adorne Collection
5-Gang adorne Registered Sub Frame
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC2PFW1 | adorne Collection
Keystone frame for adding A/V connections in an adorne Wall Plate.

















