Made of durable aluminum for secure, corrosion-resistant connections
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Crafted from lightweight aluminum to withstand tough environments while preventing rust and degradation
- Engineered for NPT conduit connections to maintain a reliable liquid-tight seal and protect internal wiring.
- Designed for efficiency with straightforward threading and compatibility with standard conduit systems.
Specifications
General Info
| Color | Gray | ||
| Type | Fitting | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Liquid Tight | ||
| Warranty Type | 1-Year | ||
| UPC Number | 785007499773 |
Dimensions
| Product Width US | 0.5 in |
Technical Information
| Indoor/Outdoor | Both |
Resources
Installation Instructions
Brochure
White Papers
Unknown
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
