adorne® sofTap Wireless Master Multi-Location True-Universal Dimmer, White
ADTP700MMTUW2
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Turn lights on/off, or dim, with just a soft tap of a finger, thanks to inventive micro-movement technology. Meant for single fixtures and small lighting groups that do not exceed 700W.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Activation with a softTap of a finger
- Micro-movement operation for dimming
- Compatible with incandescent, halogen, CFL, Fluorescent, or LED light bulbs
Specifications
General Info
| Color | White | ||
| Material | Steel, Thermoplastic | ||
| Finish | Gloss | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Auto-Calibration (Trim), High-End Trim (Dim Range), Locator Light, Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Digital, sofTap | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007030440 |
Technical Information
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Screw Terminals | ||
| Dimming Compatibility | Forward or Reverse Selectable Phase | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 1100W (Halogen), 120V 1600VA (MLV), 120V 16A (Fluorescent), 120V 2000W (Incandescent), 120V 450W (CFL), 120V 450W (LED), 120V 700W (ELV), 120V 8A (EFL) | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Multi-Location, Single Pole 3-Way | ||
| Preset | Yes | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Brochure
Supporting Document
User Guides
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASTM2W2 | adorne Collection
Never forget to turn the lights off…this switch does it for you.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASTP1532W4 | adorne Collection
Turn lights on or off with just a gentle tap.
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMDW-102-B | Wattstopper
2-button Digital Dual Technology Wall Switch Occupancy Sensor








