Discontinued - Commercial Specification Grade 15A 125V Duplex Receptacle
CR15ICP6
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Replaced by Part Number | CR15ICC12 | ||
| Features | Impact Resistant, Single Piece Plated Steel Mounting Strap | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Straight Blade | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007045093 |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Side Only | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1