The PowerHold receptacle maximizes contractor productivity, reduces errors and enhances profitability while delivering faster, more reliable results. With fast terminations, superior wiring retention and color-coded levers that ensure accurate connections, this standard receptacle makes the installation process quick, easy and safe.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Superior Wire Retention: With a retention force greater than 30 .lbs, our receptacle's unique wire retainer geometry ensures consistent, reliable connections that are twice as strong as the competition.
- Sleek, Space-Saving Design: Up to 23% shallower than competitive devices, our receptacle offers a streamlined design without compromising on performance.
- Error-Free Installation: Horizontal color-coded levers (white/neutral, black/hot, green/ground) reduce the risk of miswiring, while an audible snap confirms the lever is securely closed. **50% wider than the competition for better usability
- Maximize Productivity: With installation times reduced to under a minute per device, our receptacle significantly boosts your productivity, enabling you to take on more projects and complete them ahead of schedule.
- Fast Installation: Streamlines your workflow, making installations quicker and easier.
- Boost Profitability: By slashing installation times and minimizing errors, our receptacle allows you to complete more work in less time, driving higher profitability on every project.
- Built For Tomorrow: Dependable connections that stay secure during use, yet are easily changeable for future updates or renovations.
- Terminal compartments isolated and fully encapsulated from each other for positive conductor containment
- Easily accessed break-off, line and load-contact connecting tab for fast, easy split-circuit wiring.
Specifications
General Info
| Color | Ivory | ||
| Material | Nylon | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year | ||
| Standard | CSA, cUL, cULus, RoHS, UL | ||
| UPC Number | 785007454772 |
Dimensions
| Product Depth US | 0.75 in | ||
| Product Height US | 4.2 in | ||
| Product Length US | 4.2 in | ||
| Product Width US | 1.71 in | ||
| Product Weight US | 0.124 lb |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| cUL Listed | Yes | ||
| cULus Listed | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back Only | ||
| Temperature Rise | Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current | ||
| Wire Connection Type | Spring Clamp | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | 5-20R | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 125.0 V |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR26242DVSLA | Pass and Seymour
A revolutionary receptacle that redefines efficiency.



