PlugTail® Connectors, Right Angle, Five wire, Stranded, 6-in
PTRA6STR5W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® 5‑Wire Connector, Right angle, #12 AWG, THHN, 6" pre stripped copper conductors, stranded. Built for feed‑through wiring applications, the UL‑listed connector ensures correct orientation and consistent terminations with PlugTail® receptacles, while the finger‑safe, right‑angle housing enhances safety and installation speed. Stranded leads allow smooth handling and improved maneuverability on dense commercial layouts.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ultrasonically welded polycarbonate housing provides a secure, finger‑safe enclosure for all terminations
- #12 AWG, 6" THHN stranded copper leads engineered exclusively for PlugTail® receptacles.
- Pre‑stripped leads and PlugTail® interface simplify installation, delivering more consistent, reliable connections than standard pigtails
Specifications
General Info
| Color | White | ||
| Product Type | PlugTail Connector | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Feed Through | ||
| Wall Plate Included | Yes | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007502763 |
Dimensions
| Product Depth US | 1.04 in | ||
| Product Height US | 6.0 in | ||
| Product Length US | 6.0 in | ||
| Product Width US | 1.47 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Connection Location | Back Only | ||
| Wire Connection Type | PlugTail | ||
| Indoor/Outdoor | Indoor | ||
| Number of Wires | 5 | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RP4CTCBK | Wiremold
Flexibile design provides power, A/V or communication services to open-space areas.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-CP12-10V | Wattstopper
The EN-CP panel provides high-power switching and 0-10V dimming between groups of luminaires and the GreenBus™ communication network.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CA82G | Pass and Seymour
Cast Weatherproof 2-Gang Cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
829CK-3/4 | Wiremold
Fully adjuatable activation solution to provide power to open spaces in a wide range of markets.




