



50A Weather-Resistant Electrical Outlet for RVs
3894WR
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
A durable solution for providing outdoor power access in camp grounds, RV parks and more. Rated for 50A and 125/250V, this single electrical outlet is perfect for use with RVs or travel trailers. Features weather-resistance for code compliance and additional safety.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
Color | Black | ||
Finish | Matte | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Weatherproof | ||
Wall Plate Included | No | ||
Number of Receptacles | 1 | ||
Outlet Type | Weather-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | RoHS, UL, cULus, CSA | ||
UPC Number | 785007442380 |
Dimensions
Product Height US | 3.77 in | ||
Product Length US | 2.2 in | ||
Product Width US | 2.55 in | ||
Product Weight US | 0.34 lb |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 50 A | ||
Connection Location | Side Only | ||
Seismic Tested | No | ||
Connection | up to 3 AWG (copper or aluminum conductor), 4-wire | ||
Connection Type | Wired | ||
Environmental Conditions | 95% (relative humidity, non-condensing) | ||
Indoor/Outdoor | Outdoor | ||
NEMA Configuration Code | NEMA 14-50 | ||
Number of Poles | 3 Pole | ||
Number of Wires | 4 | ||
Voltage | 125/250 V | ||
Wire Size | #10 - #6 AWG |
Resources
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3894 | Pass and Seymour
Provides 50A 125/250V NEMA 14-50R power access for ranges and dryers.