text.skipToContent text.skipToNavigation

Plug-In Outlet Center Unit / 120V/15A / 36 long / 9 O/L / Lighted Switch / 15' cord

UL309BD Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Nine outlets, lighted switch, 15' (4.6m) cord. Length 36'' (915mm). Receptacle center-to-center 3'' (76mm).
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Nine outlets, lighted switch, 6' (1.8m) (UL309BC) cord. Length 36'' (915mm). Receptacle center-to-center 3'' (76mm).

Specifications

General Info
Color Aluminum, Gray
Product Type Power Strip
Material Aluminum
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin Mexico
Features Lighted Switch, Resettable Circuit Breaker
Number of Receptacles 9
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type Single
Standard cULus Listed
UPC Number 786776180688
Dimensions
Product Length US 36.0 in
Product Width US 1.5 in
Product Weight US 6.8 lb
Receptacle Spacing 3 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Trade Programs
USMCA Yes
Technical Information
Amperage 15 A
Cord Length 15 ft
Environmental Conditions Dry interior locations
Indoor/Outdoor Indoor
Location Rating Dry
Mounting Type Slide-off, Snap-on
NEMA Configuration Code 5-15P, 5-15R
Voltage 120.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;