Discontinued - 20A NEMA Plug L220 - Black Back, White Front Body
7102
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Plug 20amp 250volt Turnlok E 20amp 250v
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Plug | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Locking | ||
| Warranty Type | 1-Year | ||
| Standard | UL 498 | ||
| UPC Number | 785007710205 |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 135325 |
Technical Information
| Amperage | 20 A | ||
| Flanged | No | ||
| Connector Style | Locking | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | L2-20P | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 2 | ||
| Terminal Accommodation | #18 AWG - #10 AWG | ||
| Voltage | 250.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
