Discontinued - 60A Power Interrupting Connector, Metallic, Yellow
26414
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Metallic Power Interrupting Connector 3-Pole 4-Wire 60A 600VAC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Yellow | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | None |
Dimensions
Product Width US | 2.938 in | ||
Product Length US | 3.813 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 146159 | ||
cULus Listed | Yes |
Technical Information
Number of Wires | 4 | ||
Amperage | 60 A | ||
Number of Poles | 3-Way | ||
Voltage | 600.0 V | ||
Environmental Conditions | Consult the Factory |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1