Discontinued - 60A Power Interrupting Plug, Metallic with Rubber Cord Grip, Yellow
26526
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Metallic Power Interrupting Plug with Rubber Cord Grip Plug 60A 600V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Yellow | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | UL498 |
Dimensions
Product Width US | 2.688 in | ||
Product Length US | 4.188 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | NO |
Technical Information
Number of Wires | 5 | ||
Amperage | 60 A | ||
Number of Poles | 4-Way | ||
Voltage | 600.0 V | ||
Environmental Conditions | Consult the Factory |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1