50A 480V California Standard Single Receptacle, 3-Pole 4-Wire, Black
CS8169
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Receptacle California Standard Style 50A 3-Phase 480V Turnlok Registered
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Receptacle | ||
| Finish | Matte | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | UL 498 | ||
| UPC Number | 785007816907 |
Dimensions
| Product Depth US | 1.08 in | ||
| Product Height US | 3.28 in | ||
| Product Width US | 1.98 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 140596 |
Technical Information
| Amperage | 50 A | ||
| Number of Poles | 3-Way | ||
| Number of Wires | 4 | ||
| Phase | Three | ||
| Wire Size | 18 - 0 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
