radiant® Hospital Grade GFCI USB Outlet with SafeLock® Protection, Type A/C, 20A, Tamper-Resistant, Red
2097HGTRUSBACRED
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Provide superior safety and the convenience of built-in USB charging, with this first-of-its-kind outlet. Perfect for adding modern connectivity anywhere desired, even in the areas of hosptial and healthcare facilities where ground fault protection is required. This outlet makes it easy to see and reset electrical trips right where they happen, while also providing two USB connections for keeping phones or tablets charged, no bulky adapter necessary. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Rated for use in hospitals and healthcare facilities, this outlet offers superior durability and reliable ground fault protection. Includes a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets, as well as one USB Type-A and one USB Type-C port for convenient charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Prevents the insertion of foreign objects while maintaining a discreet, invisible effect with patented, black "invisi-shutter" system. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access
- Can provide ground fault protection to downstream outlets through feed-thru wiring
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Red | ||
| Product Type | Receptacle | ||
| Finish | Satin | ||
| Application Sector | Commercial, Healthcare | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Hospital Grade, Self-Test, Tamper-Resistant, USB-Charging | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007377590 |
Dimensions
| Product Depth US | 1.03 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | CSA C22.2 No. 223, CSA C22.2 No. 42 | ||
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| USB Amperage | 2 A | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Is Weather Resistant | No | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wattage | 1875 W |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
