radiant® 20A Wave® Switch
RSWV203
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
When it comes to lighting control, it's time to keep your hands…or at least their messes…to yourself. Thanks to Legrand’s innovative touchless technology, this sleek switch lets you turn lights on or off with a simple wave for the germ-and-worry solution that’s perfect for any home’s entryway or kitchen, as well as for shared spaces like offices, hotels and more. Wave ““hello”” to cleaner, more convenient control for cleaner, more convenient spaces. Made exclusively for use with the screwless Wall Plates from the radiant Registered Collection, sold separately. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
When it comes to lighting control, it's time to keep your hands…or at least their messes…to yourself. Thanks to Legrand’s innovative touchless technology, this sleek switch lets you turn lights on or off with a simple wave for the germ-and-worry solution that’s perfect for any home’s entryway or kitchen, as well as for shared spaces like offices, hotels and more. Wave ““hello”” to cleaner, more convenient control for cleaner, more convenient spaces. Made exclusively for use with the screwless Wall Plates from the radiant Registered Collection, sold separately. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
- Features innovative touchless control for a convenient, germ-free way to turn on lights...all it takes is a simple wave
- Installs easily in 15 minutes or less, fitting into an existing electrical box. Usable in both single-pole and 3-way applications
- Made for use in both residential and commercial applications; features durable construction to withstand rigorous cleaning practices
- Includes a rating of up to 3/4 HP for adding touchless control to small motors
- Adjust the internal sensor to respond to movement from 1 to 6 inches from the switch face to fit your space and needs
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
Specifications
General Info
| Color | Black | ||
| Product Type | Wall Switch | ||
| Material | Thermoplastic | ||
| Finish | Satin | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Decorator Style, Touchless | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Wave | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007382518 |
Dimensions
| Product Depth US | 1.03 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.72 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Requires Neutral Wire | Yes | ||
| Seismic Tested | No | ||
| Wire Connection Type | Internal Pressure Plates | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 20 A @ 120/125 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Location Rating | Dry | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way, Single Pole | ||
| Horsepower Rating | 3/4 HP @ 120/125 VAC | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 120/125 V |
Resources (11)
Cutsheet
Installation Instructions
CAD Drawings
Specifications
Supporting Document
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26BK | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262GCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRWRW | radiant Collection
Spec-Grade 15A GFCI receptacle with weather-resistance, self-tests every 3 seconds.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP264WAMCC6 | radiant Collection
Sleek, screwless Wall Plate with built-in Microban antimicrobial product protection. For 4-Gang use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870GCC10 | radiant Collection
Sleek, easy-to-install 15A single-pole switch.
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45BTCSN | Wiremold
Low profile cover designed to attach to the EFB45S style floor boxes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
IC-24-II | Vantage
Vantage Lighting Controller
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP346AYE | On-Q
Cat 6a Quick Connect RJ45 Keystone Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP346ABK | On-Q
Cat 6a Quick Connect RJ45 Keystone Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP346AOR | On-Q
Cat 6a Quick Connect RJ45 Keystone Insert


























