text.skipToContent text.skipToNavigation

radiant® Smart Gateway Surface Mount with Netatmo, Nickel

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The smartest way to take control of lights and power, optimized for larger homes. Smart Lighting lets you set the exact lighting you need, from anywhere, adding safety and convenience to your home. And delivering it all with unprecedented range and reliability, radiant Registered with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products. Start with the Smart Gateway to establish a robust and dedicated mesh network, then add smart switches, dimmers and outlets to build a solution that perfectly fits a home’s unique space and needs. Options include wireless smart switches and dimmers for easily adding 3-way control. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Color Nickel
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Smart Gateway Surface Mount with Netatmo
  • Creates a robust, dedicated network for the radiant with Netatmo solution.
  • The smartest way to take control of lights and power, optimized for larger homes. Smart Lighting lets you set the lighting you need, from anywhere, adding safety and convenience to your home. Delivering it all with unprecedented range and reliability.
  • radiant® with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products.
  • The Smart Gateway establishes a robust and dedicated mesh network. Add smart switches, dimmers and outlets to build a solution that fits a home’s unique space and needs. Options include wireless smart switches and dimmers for easily adding 3-way control.
  • The foundation of a radiant with Netatmo solution, the surface mount Gateway is cleverly designed to install easily beside an existing single-gang switch or outlet, no back box or network wiring required
  • Ensures ultra-reliable performance through a robust and dedicated mesh-network
  • Enables control of a home's smart lighting solutions through the Legrand Home + Control app, allowing for easy scheduling, the creation of groups, setting scenes, managing energy usage and more
  • Compatible with other smart products through Amazon Alexa, Google Assistant and Apple HomeKit, as well as with home automation systems
  • Flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets, including wireless switches and dimmers
  • Compatible with all radiant® with Netatmo and adorne® with Netatmo smart devices
  • Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Color Nickel
Type Accessory, Gateway
Material Polycarbonate
Finish Metallic
Application Sector Commercial, Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Smart Lighting, With Netatmo
Warranty Type 1-Year Limited Warranty
UPC Number 785007377507
Works With Amazon Alexa, Apple Home Kit, Google Home
Dimensions
Product Depth US 0.56 in
Product Height US 4.75 in
Product Width US 4.75 in
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
cULus ListingNumber  E495025
cULus Listed  Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Seismic Tested No
Connection Wired
Number of Wires 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...