radiant® Smart Scene Controller Color Change Kit, Gray
WNRCB40CKITGRY
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Explore more color options with the radiant® Smart Scene Controller Color Change Kit. The color change kits make it easy to change the color of a device during the installation process as needed. Color options include: Black, Dark Bronze, Graphite, Gray, Ivory, Light Almond, Nickel, White and Brown. Compatible only with associated Netatmo smart device and is not compatible with other standard devices.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Explore more color options with the radiant® Smart Scene Controller Color Change Kit. The color change kits make it easy to change the color of a device during the installation process as needed. Color options include: Black, Dark Bronze, Graphite, Gray, Ivory, Light Almond, Nickel, White and Brown. Compatible only with associated Netatmo smart device and is not compatible with other standard devices.
- The interchangeable face covers allow you to update the look of your device without switching out the actual device.
- Compatible only with radiant Smart Lighting with Netatmo scene controller, WNRCB40, WNRCB46
- More color options available to fit any style: Black, Dark Bronze, Graphite, Gray, Ivory, Light Almond, Nickel, White and Brown.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Gray | ||
| Product Type | Switch Cover | ||
| Material | Polycarbonate | ||
| Finish | Satin | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Family / Series / Group | Smart Lighting with Netatmo | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Smart Lighting, With Netatmo | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007450484 |
Dimensions
| Product Height US | 0.33 in | ||
| Product Length US | 2.61 in | ||
| Product Width US | 2.28 in | ||
| Product Weight US | 0.015 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor |
Resources (10)
Installation Instructions
Instruction Sheet
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRCB40CKITWH | radiant Collection
Interchangeable cover to update the look of a radiant® Smart Scene Controller
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL10CKITG | radiant Collection
Interchangeable cover to update the look of a radiant® Smart Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRCB46WH | radiant Collection
For touch control of four lighting scenes.



