Wattstopper PLUS DALI 2 Presence Detector, 7m²
DP-EBDSPIR-DALI2
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DP-EBDSPIR-DALI2 is a flush mounted, ceiling sensor. This sensor is fully DALI 2 certified and can be used as both a presence detector as well as a light level sensor.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | Plastic | ||
| Finish | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | Hungary | ||
| Features | Light Level Sensor | ||
| Installation Location | Ceiling | ||
| Warranty Type | 5-Year |
Dimensions
| Product Height US | 69.0 mm | ||
| Product Length US | 76.0 mm | ||
| Product Width US | 76.0 mm | ||
| Product Weight US | 150.0 g |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes |
Additional Information
| Energy Savings | Yes |
Technical Information
| Current Draw | 8 mA | ||
| On Function | Selectable Auto/Manual | ||
| Topology | Daisy Chain | ||
| Wire Connection Type | Plug-In | ||
| Compatibility | DALI, Wattstopper PLUS Wired | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 9.5 to 22.5 VDC | ||
| Mounting Type | Spring Clip | ||
| Operating Temperature | -10°-35°C | ||
| Operating Temperature Max | 35 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | 7 m | ||
| Sensor Type | Daylight, Occupancy | ||
| Sensor Technology | Passive Infrared (PIR), Photosensor | ||
| Sensor Mounting Height | 2.8 m |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HF-LS-LI | Wattstopper
The DALI HF LS LI is a High-Frequency Light Sensing Luminaire Integrated Sensor and Coupler
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DALISENS-LSPD-CIG2 | Wattstopper
The DALI LS PD is a compact light and presence sensor that is ceiling mounted or attached to a luminaire.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DALICPL-MULTI3G2 | Wattstopper
The DALI LS PD MULTI3 CI is a compact ceiling mounted sensor



