text.skipToContent text.skipToNavigation

Discontinued - NO SUB

WP3450LA50 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The vertical design of this high quality insert makes punchdown termination easy. The insert is for use in all Keystone wall plates and is available in multiple colors, as well as convenient contractor packs.
Color Light Almond
Pack Size 50-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ensures Category 6 performance standard compliance
  • Rear retention caps ensure secure wire termination
  • Vertical design for easy punchdown termination
  • T568A and T568B wiring labels included
  • Meets Category 5e described in TIA/EIA-568-B.2
  • Insertion and extraction life is 750 Cycles Min
  • Jack housing is high-impact, flame resistant plastic, UL 94V-0
  • Spring wire is phosphor bronze alloy plated with 50 micro-inch of gold over 100 micro-inches of nickel
  • Also available in contractor pack of 50 (WP3450-WH-50)

Specifications

General Info
Product Line On-Q
Color Light Almond
UPC Number 804428037798
Country Of Origin Taiwan, Province Of China
Package Quantity 50
Application Sector Residential
Standard CSA, cULus, RoHS, ANSI/UL 1863, Flame-Retardant Plastic UL 94V-0
Technical Information
Termination Style Punchdown
Cable Type Cat 5e
Environmental Conditions 0 to 93% (relative humidity, non-condensing)

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;