1-Gang, 2-Port Wall Plate, White, 10-Pack
WP3402WH10
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Legrand Wall Plate is an economy wall plate for the cost conscious homeowner. It is available in white, almond and ivory and mounts in an Legrand Installation Brackets or low voltage mud rings.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Construction | Molded Plastic | ||
| Standard | ANSI/UL 1863, cULus, RoHS | ||
| UPC Number | 804428025504 |
Dimensions
| Product Height US | 4.69 in | ||
| Product Length US | 0.44 in | ||
| Product Width US | 2.94 in |
Technical Information
| Number of Gangs | 1 | ||
| Thickness | 0.1 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1068 | On-Q
This 8 Port Cat6 Network Interface Module connects your router/switch to wired networking devices throughout the home. It has eight front-mounted 110-IDC punchdown terminals and RJ-45 connectors.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3400 | On-Q
Quick Connect Punch and Go Tool
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3401WH10 | On-Q
1-Gang, 1-Port Wall Plate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1034 | On-Q
These grommets are compatible with the top-facing knockouts
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3403WH10 | On-Q
1-Gang, 3-Port Wall Plate
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
28W75AM | Pass and Seymour
Turnlok Anti-Microbial Watertight Plug.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XCSPP2GUU-BZ | Wiremold
Bring power and charging seamlessly blending into any landscape.
