42-inch Plastic Trim Ring Replacement
ENP4201NA
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
In the event you lose or damage your enclosure trim ring, the 42-inch Plastic Trim Ring Replacement is available to complete the installation, avoiding the need to buy a full door. The modular design snaps together in seconds, saving space for efficient transportation and warehousing. Included hardware allows trim rings to be installed directly to the enclosure or wall studs and snaps together with the door.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
In the event you lose or damage your enclosure trim ring, the 42-inch Plastic Trim Ring Replacement is available to complete the installation, avoiding the need to buy a full door. The modular design snaps together in seconds, saving space for efficient transportation and warehousing. Included hardware allows trim rings to be installed directly to the enclosure or wall studs and snaps together with the door.
- Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
- Snaps together quickly and easily without tools
- Modular design allows for compact packaging - reducing storage space and shipping costs.
- Includes hardware for installation and cable management.
- Trim Ring can be installed to support left or right door swing.
Specifications
General Info
| Color | White | ||
| Product Type | Trim Ring | ||
| Material | ABS | ||
| Product Line | On-Q | ||
| Country Of Origin | China | ||
| UPC Number | 804428433965 |
Dimensions
| Product Depth US | 1.35 in | ||
| Product Height US | 45.28 in | ||
| Product Width US | 17.48 in | ||
| Enclosure Size | 42 in |
Resources (7)
Cutsheet
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1040F | On-Q
Mounting Plate designed for plastic and metal enclosures allows you to install multiple devices in your enclosure.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1050EMK | On-Q
The 5-in Mounting Plate Combo Kit combines device mounting and cable management solutions into a single package.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1041 | On-Q
The Fiber Management Spools are designed to neatly organize and manage fiber within a structured wiring enclosure
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1060 | On-Q
The Shelf Mounting Bracket provides a vented stable surface to rest and secure heavy or tall 3rd party devices inside the enclosure.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1034 | On-Q
These grommets are compatible with the top-facing knockouts
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ENP3001NA | On-Q
Replacement trim ring to complete installation in the event you lost or damaged existing trim ring, avoiding the need to buy a full door.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
36445003 | On-Q
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
F2242 | On-Q
2.5-in Grommet Ring
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1050 | On-Q
The 5-in Mounting Plate Combo Kit combines device mounting and cable management solutions into a single product
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-145-010 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DA8800WH | On-Q
On‑Q 8‑Port PoE Switch


