6-Port Cat 5e Data Board for MDU enclosure
AC0506
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 6-Port Cat 5e Data Board is designed for structured wiring in multi-dwelling units (MDUs) and small homes. It provides a termination point for up to six Ethernet drops and fits into an EN0800 enclosure.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Green and Black | ||
| Product Type | Distribution Module | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| UPC Number | 804428121916 |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
CAD Drawings
Sell Sheet
Customer CAD PDF
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN2050 | On-Q
This 20 Inch enclosure features universal On-Q bay-style mounting holes that are compatible with all bay-style modules.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1034 | On-Q
These grommets are compatible with the top-facing knockouts



