text.skipToContent text.skipToNavigation

Mighty Mo 20 Adjustable 4-Post Rack, 42"D Adjustable, 7'H, 45 RU, Square Hole Rails, Black

MM20742ADJ38-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mighty Mo 20 4-post adjustable racks are allows all 4 mounting rails to be adjusted even after the rack has been fastened to the floor. Availble in depths of 30", 36" & 42" depths in both square hole cage nut styles or threaded rails. Front and rear waterfalls allow for equipment patching and server patching. All styles of Mighty Mo 20 vertical managers can be mounted front or rear and airflow baffles can be mounted to manage the airflow of side breathing equipment.

Color Black
Depth 42 in
Rack Units 45 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Large selection of Channel and 4-Post racks
  • All 4 mounting rails to be adjusted even after the rack has been fastened to the floor
  • Front and rear waterfalls allow for equipment patching and server patching
  • Static capacity 2,000 lbs
  • Threaded hole and square hole punch available on all channel and 4 post racks
  • Deeper waterfall for increased cable capacity
  • Deeper waterfall for increased cable capacity
  • Rack includes two packages of hook and loop D-style straps and 50 #12-24 cage nuts and screws, do not have to purchase as separate items; money saving

Specifications

General Info
Color Black
Product Type Open Frame Rack
Material Steel
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Features Adjustable Rail Spacing, Square Holes
Included Hardware for mounting
Warranty Type 5-Year
Standard UL 2416
UPC Number 662875214885
Dimensions
Product Depth US 42.0 in
Product Height US 85.25 in
Product Width US 23.75 in
Product Weight US 80.0 lb
Rack Depth 42 in
Additional Information
Energy Savings No
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Back, Front
Compatibility Mighty Mo
Frame Adjustable
Load Capacity 2000 lb
Mounting Floor
Mounting Hole Type Punched, 3/8 in Square
Rack Units 45 U
Mounting Rail Spacing 19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;