Mighty Mo 20 Adjustable 4-Post Rack, 42"D Adjustable, 7'H, 45 RU, Square Hole Rails, White
MM20742ADJ38-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mighty Mo 20 4-post adjustable racks are allows all 4 mounting rails to be adjusted even after the rack has been fastened to the floor. Availble in depths of 30", 36" & 42" depths in both square hole cage nut styles or threaded rails. Front and rear waterfalls allow for equipment patching and server patching. All styles of Mighty Mo 20 vertical managers can be mounted front or rear and airflow baffles can be mounted to manage the airflow of side breathing equipment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Large selection of Channel and 4-Post racks
- All 4 mounting rails to be adjusted even after the rack has been fastened to the floor
- Front and rear waterfalls allow for equipment patching and server patching
- Static capacity 2,000 lbs
- Threaded hole and square hole punch available on all channel and 4 post racks
- Deeper waterfall for increased cable capacity
- Deeper waterfall for increased cable capacity
- Rack includes two packages of hook and loop D-style straps and 50 #12-24 cage nuts and screws, do not have to purchase as separate items; money saving
Specifications
General Info
| Color | White | ||
| Product Type | Open Frame Rack | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Adjustable Rail Spacing, Square Holes | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875216599 |
Dimensions
| Product Depth US | 42.0 in | ||
| Product Height US | 85.25 in | ||
| Product Width US | 23.75 in | ||
| Product Weight US | 80.0 lb | ||
| Rack Depth | 42 in |
Additional Information
| Energy Savings | No | ||
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Back, Front | ||
| Compatibility | Mighty Mo | ||
| Frame | Adjustable | ||
| Load Capacity | 2000 lb | ||
| Mounting | Floor | ||
| Mounting Hole Type | Punched, 3/8 in Square | ||
| Rack Units | 45 U | ||
| Mounting Rail Spacing | 19 in |
Resources
Installation Instructions
Specifications
Catalog
Product Environmental Profile
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMPC-100-U | Wattstopper
The LMPC-100 extended range low profile Digital PIR Ceiling Mount Occupancy Sensor uses passive infrared (PIR) technology an extended range lens to detect occupancy in different types of spaces for energy-efficient control of lighting and plug loads.

