text.skipToContent text.skipToNavigation

CabinetMate Plug-In Outlet Center Unit / 120V/20A / 48" long / 10 O/L / 6' cord / Computer Grade Surge

4810BCS20R Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ten 20A outlets with t-slots. 6' (1.8m) cord. Length 48"" (1.2m). Computer grade surge protection, 20 Amps.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ten outlets. 15' (4.6m) cord. Length 48" (1.2m). 15A resettable circuit breaker. Computer grade surge protection, 15 Amps.

Specifications

General Info
Product Line Wiremold
UPC Number 786776052671
Country Of Origin Mexico
Application Sector Residential/Commercial
Standard cULus Listed: File E66421 Guide XYBS XUHT VZCA
Type PIOC
Dimensions
Product Width US 48.0 in
Product Height US 1.13 in
Product Length US 1.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Phase Single Stage
Frequency Rating +35dB Hz
Connection Cord-ended
Class 75
Amperage 20 A
Short Circuit Rating 36000 Amps [12000 Amps L-N 12000 Amps L-G 12000 Amps N-G]
Response Time <1 ns
Mounting Type Spring Clip
Mounting Yes
Type of Indicators Light
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;