text.skipToContent text.skipToNavigation

Galvanized Steel Handy Box Plate

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Gang, Single decorator/GFCI, plated galvanized steel handy box plate.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Handy Box Plates give a finished appearance and style to surface mounted boxes.
  • Available in the five most-used openings, they have a bright corrosion-resistant zinc-plated finish.
  • Plate conceals rough edge of box.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin United States
Application Sector Residential/Commercial
Dimensions
Product Width US 2.75 in
Product Depth US 0.2 in
Product Height US 4.5 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
Technical Information
Cutout Decorator

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;