Mighty Mo 20 VMD Finger Covers - For 7 ft MM20VMD managers
MM20VMD7FC-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The finger cover is used to finish the end of a row of
Mighty Mo racks by covering up the side of the vertical
manager. Finger covers mount to the fingers on the VMD
or VMS vertical managers and when used with an end panel, completely cover the end of the row.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875216155 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Type | Rack |
Dimensions
Product Width US | 6.45 in | ||
Product Depth US | 8.0 in | ||
Product Height US | 77.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1