text.skipToContent text.skipToNavigation

1-Gang Shallow Extra Heavy Duty While-In-Use Cover, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

ile-In-Use Weatherproof Cover 1 Gang Shallow
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Comply with NEC 2005 Section 406.8(B)(1)for wet locations covers, and conforms to NEMA 3R.
  • Covers are self-closing as required by UL514C42.3.
  • Covers mount vertically or horizontally.
  • Body, cover, and plates made of polycarbonate.
  • Gasket made of closed cell foam, neoprene blend regular density, UL Rated HBF.
  • Mounting screws made of 302 stainless steel.
  • Single receptacle plate available in 1.405 inch and 1.595 inch openings.
  • Deep model available for 20A locking plugs.
  • Shallow covers accommodate up to 14/3 AWG extension cords.
  • New trigger latch opens easily with one finger.

Specifications

General Info
Color White
Type Wall Plate Accessories
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Wall Plate Type Custom
Warranty Type 1-Year Limited Warranty
Standard cULus, CSA Listed, cURus, FSUL, UL Listed, RoHS
UPC Number 785007320923
Dimensions
Product Depth US 3.0 in
Product Height US 7.4 in
Product Width US 5.34 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Indoor/Outdoor Indoor
Number of Gangs 1
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;