text.skipToContent text.skipToNavigation

Tandem Wall Plate

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Tandem wall plate. 1 3/4 ft width x 6 1/8-inch Height. Two vertical devices, supplied with #342 strap. Smooth 302/304 Stainless Steel
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tandem wall plates are ideal for curtain wall and movable partitions or wherever limited wiring exists.
  • Note: Write factory for availability of other tandem sizes, materials, and openings.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin United States
Application Sector Residential/Commercial
Standard CSA
Dimensions
Product Width US 1.75 in
Product Depth US 0.2 in
Product Height US 6.125 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Cutout Two Vertical Devices
Thickness 0.032 in
Orientation Vertical

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;