text.skipToContent text.skipToNavigation

BEZEL, 2-PORT HDJ, FITS WIREMOLD RFB4, DTB-2-2RT, WTB-2-RT, CLIT-2-RT, & RFB-2-SSRT, BLACK

AB2HDJ-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

AB series 2-port HDJ bezels accept 2 rear loading HDJ jacks and provide a mounting method into RFB4 RT series brackets for RFB4 floor box applications. Bezels are supplied in a bag aof 10 pcs and meet UL1863
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low profile compact Snap mounting design
  • HDJ Jack mounting for RFB4 RT series brackets for RFB4 floor box applications
  • Holds two HDJ Jacks
  • Designed to intergrate HDJ Jacks with WiremoldRFB4 floor boxes

Specifications

General Info
Product Line Ortronics
UPC Number 662875513476
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 2.05 in
Product Depth US 0.68 in
Product Height US 1.38 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;